1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Ultra-Thin Cut-Off Wheel Resinoid For Sample Cutting (YS2312)

CUTTING GRINDSTONE

Ultra-Thin Cut-Off Wheel Resinoid For Sample Cutting (YS2312)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Dry/wet dual use.
· A resinoid ultra-thin type cut-off wheel. Tough, resilient and sharp; quickly cuts-off any hard material while also delivering a beautifully finished cut section.
[Applications]
· For cutting test pieces (Samples) after heat-treating.

Part Number
YS2312
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOutside Diameter
(mm)
Max. Rotational Speed
(rpm)
JAN Code Trusco Code Mass
(g)
Ordering Unit

฿ 370.00

CUTTING GRINDSTONE 20 Piece(s) Same day 23046504518629864942121-229010420 sheet

Loading...

  1. 1

Basic Information

Product Model Flat Abrasive WA Particle Size(#) 120
Hardness N Blade Thickness(mm) 1.2 Inner Diameter(mm) 31.75
Tool Used Sample Cutting Machine Ordering Unit 20 sheet

Please check the type/dimensions/specifications of the part YS2312 in the Ultra-Thin Cut-Off Wheel Resinoid For Sample Cutting series.

Products with similar specification

Part Number
YS2512
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipOutside Diameter
(mm)
Max. Rotational Speed
(rpm)
JAN Code Trusco Code Mass
(g)
Ordering Unit

฿ 388.33

1 Piece(s) Same day 25542004518629864829121-2303122-