1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Ultra-Thin Cut-Off Wheel Resinoid For Pin Cutters

Ultra-Thin Cut-Off Wheel Resinoid For Pin Cutters
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 185.13/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Dry/wet dual use.
· A resinoid ultra-thin type cut-off wheel. Tough, resilient and sharp; quickly cuts-off any hard material while also delivering a beautifully finished cut section.
[Applications]
· For cutting pins for metal.

Part Number
YP1505
YP1507
YP1510
YP2008
YP2010
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOutside Diameter
(mm)
Blade Thickness
(mm)
Max. Rotational Speed
(rpm)
JAN Code Trusco Code Mass
(g)
Ordering Unit

฿ 241.67

CUTTING GRINDSTONE 25 Piece(s) 12 Day(s) 1500.571404518629864713121-22312825 pcs.

฿ 185.13

CUTTING GRINDSTONE 25 Piece(s) 1 Day(s) 1500.771404518629864959121-22493825 pcs.

฿ 207.90

CUTTING GRINDSTONE 25 Piece(s) 1 Day(s) 150171404518629864867121-22575025 pcs.

฿ 346.67

CUTTING GRINDSTONE 25 Piece(s) 12 Day(s) 2050.852204518629864935121-22657925 pcs.

฿ 326.70

CUTTING GRINDSTONE 25 Piece(s) 1 Day(s) 205152204518629864898121-22739325 pcs.

Loading...

  1. 1

Basic Information

Product Model Flat Abrasive A / WA Particle Size(#) 80/100
Hardness N Inner Diameter(mm) 25.4 Tool Used Precision cutting machine
Ordering Unit 25 pcs.