1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cut-Off Wheel For Engine Cutters, Chopper 305/355, For Non-Metals (Part Number)

Cut-Off Wheel For Engine Cutters, Chopper 305/355, For Non-Metals
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,160.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· The perfect combination of smooth performance and aggressive sharpness.
· The use of NORTON technology improves durability.
[Applications]
· For cutting non-metals such as cast iron pipes.

Part Number
2TWCE305C20
2TWCE355C20
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOuter Diameter
(mm)
Blade thickness
(mm)
JAN Code Trusco Code Max. Rotational Speed
(rpm)
Mass
(g)
Ordering unit

฿ 1,160.00

SGB1 CUTTING GRINDSTONE 10 Piece(s) 5 Day(s) 30544582265336712761-67326,40046510 disks

฿ 2,003.00

SGB1 CUTTING GRINDSTONE 10 Piece(s) 5 Day(s) 3554.54582265336736761-67595,40069510 disks

Loading...

  1. 1

Basic Information

Product Type Flat Abrasive material C Particle Size(#) 24
Hardness R Internal Diameter(mm) 20 Tool Used Engine cutter for 20-mm hole spindles
Ordering unit 10 disks