1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cut-Off Wheel Explorer 0.8 (For Ultra-Thin Cutting)

CUTTING GRINDSTONE

Cut-Off Wheel Explorer 0.8 (For Ultra-Thin Cutting)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 86.13/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· An ultra-thin cut-off wheel with a thickness of just 0.8 mm. Operates at ultra-high speeds with very little burring or burning of the work material, enabling extremely high precision cutting.
· Particularly effective at cutting materials of 2 mm or less.
[Applications]
· For cutting thin steel plates, angles, thin cylindrical rods, channels, aluminum, stainless steel, thin-walled pipes, etc.

Part Number
2TW100XPRDA08-60
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOrdering unit

฿ 86.13

CUTTING GRINDSTONE 10 Piece(s) 12 Day(s) 10 pcs.

Loading...

  1. 1

Basic Information

Product Type Flat Abrasive material ZA Particle Size(#) 60
Hardness V Outer Diameter(mm) 105 Blade thickness(mm) 0.8
Internal Diameter(mm) 15 JAN Code 4582265330031 Trusco Code 325-7151
Tool Used Disc Grinder Max. Rotational Speed(rpm) 14500 Mass(g) 20
Ordering unit 10 pcs.

Please check the type/dimensions/specifications of the part 2TW100XPRDA08-60 in the Cut-Off Wheel Explorer 0.8 (For Ultra-Thin Cutting) series.