1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cut-Off Wheel Ultra 0.8 (For Ultra-Thin Cutting)

CUTTING GRINDSTONE

Cut-Off Wheel Ultra 0.8 (For Ultra-Thin Cutting)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 108.33/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· The blade tip thickness of just 0.8 mm enables ultra-smooth work while also delivering a durability exceeding that of general 1-mm thick cutting wheels.
· The motor load is small. Works great with rechargeable grinders.
[Applications]
· For cutting thin items such as stainless steel, general steel and alloy steel. (Pipes, sheets, cylindrical rods, thin diameter rebars, angles, channels, copper plates, etc.)

Part Number
2TW105ULRZA08-60
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOrdering unit

฿ 108.33

CUTTING GRINDSTONE 10 Piece(s) 12 Day(s) 10 pcs.

Loading...

  1. 1

Basic Information

Product Type Flat Abrasive material ZA Particle Size(#) 60
Hardness ZZ Outer Diameter(mm) 105 Blade thickness(mm) 0.8
Internal Diameter(mm) 15 JAN Code 4582265336545 Trusco Code 479-7825
Tool Used 100 mm Disc grinder Max. Rotational Speed(rpm) 14500 Mass(g) 23
Ordering unit 10 pcs.

Please check the type/dimensions/specifications of the part 2TW105ULRZA08-60 in the Cut-Off Wheel Ultra 0.8 (For Ultra-Thin Cutting) series.