1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Air Gun Nose (AGN-101)

TNE HAND TOOL

Air Gun Nose (AGN-101)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Tip nose for air gun.
· Can be replaced, and thus is convenient.
[Applications]
· For air blowing.

Part Number
AGN-101
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNozzle Length
(mm)
JAN Code Trusco Code

฿ 398.67

TNE HAND TOOL 1 Piece(s) 10 Day(s) 954953488301113447-1881

Loading...

  1. 1

Basic Information

Product Type Other Related Products Nozzle Diameter(mm) 4

Please check the type/dimensions/specifications of the part AGN-101 in the Air Gun Nose series.

Products with similar specification

Part Number
AGN-301
AGN-501
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipNozzle Length
(mm)
JAN Code Trusco Code

฿ 921.73

1 Piece(s) 1 Day(s) 3004953488301120447-1890

฿ 1,054.77

1 Piece(s) 1 Day(s) 5004953488301137447-1903