1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Soft Air Blow Gun (with Grip Cover)

SOFT AIR BLOW GUN

Soft Air Blow Gun (with Grip Cover)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,331.67/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·The special shape of the tip of the nozzle produces a soft amplified airflow.
·By surrounding the surrounding air, it amplifies the air.
·Since there is no ejection hole at the tip of the nozzle, excessive air pressure is not applied to the pressing surface, enabling safe work.
·The upper and lower air supply ports can be used separately according to the application.
[Applications]
·For spreading chips, etc.

Features

●The special shape of the nozzle tip realizes the generation of a soft amplification airflow.
●By amplifying the surrounding air, it amplifies the air.
●There is no jet hole at the tip of the nozzle, so it is possible to perform safe work without applying

Usage

●For scattered chips.

Specification

●Nozzle Length(mm):25
●Nozzle Opening Diameter(mm):2
●Nozzle Mounting Port:Unity Type
●Air Mounting Outlet:Plug for Coupling
●Total Length(mm):111
●SPQ(piece):10
●Max Working Pressure: 1MPa

Materials

●Aluminum
●PVC
Part Number
518-513
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,331.67

SOFT AIR BLOW GUN 1 Piece(s) 1 Day(s)

Loading...

  1. 1

Basic Information

Product Type Air Gun (Suction/Injection Type) Overall Length(mm) 111 Max Operating Pressure(Mpa) 1
Nozzle Length(mm) 25 Nozzle Diameter(mm) 2 Nozzle Mounting Port Integrated
Air Mounting Port Coupler Plug JAN Code 4972353041343 Trusco Code 485-1145
Material Aluminum Mass(g) 220 Type Lever Type

Please check the type/dimensions/specifications of the part 518-513 in the Soft Air Blow Gun (with Grip Cover) series.