1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

High Power Air Duster Gun (Lever Type / Quiet / Plug Type) Beta S Nozzle

AIR DUSTERS

High Power Air Duster Gun (Lever Type / Quiet / Plug Type) Beta S Nozzle
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,689.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

[Features]
·Takes in air from 16 auxiliary holes and doubles the ejection force from 16 straight holes
·It is a reliable next-generation nozzle that uses the characteristics of air and has been completed with advanced processing techniques.
·Designed to be approximately 12-13 dB quieter than normal single-hole nozzles
·Demonstrates about twice the wind pressure of regular nozzles, and minimizes pressure loss by reducing resistance.
·Blow softly over a wide area
[Applications]
·Air blow, drying, air cooling, dust blowing, cleaning, drain drying, air curtain, etc.

Features

●Silent, large flow rate, wide range blow, with flexible plug.
●Air blow gun which secures a passage as much as possible to reduce pressure loss by using the conventional air gun.

Usage

●Air blowing, drying, air cooling, blowing off garbage, cleaning, dewatering drying and air curtain etc.

Specification

●Nozzle Length(mm):51
●Nozzle Opening Diameter(mm):1 (x16 pieces)
●Nozzle Mounting Port:G1/8
●Materials:Stainless Steel, Brass
●SPQ(piece):1
●With rolling plug
●Max Working Pressure: 1MPa
Part Number
BTN-S
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 2,689.00

AIR DUSTERS 1 Piece(s) 10 Day(s)

Loading...

  1. 1

Basic Information

Product Model Other Related Parts Maximum Operating Pressure(Mpa) 1 Nozzle Inlet Diameter(mm) 1 (x 16 pcs.)
Nozzle Fixing Port G1/8 Nozzle Length(mm) 51 Applicable Fluids Compressed Air
JAN Code 4909275010362 Trusco Code 485-9341 Mass(g) 70
Material Stainless Steel, Brass Operating temperature -10 – 60

Please check the type/dimensions/specifications of the part BTN-S in the High Power Air Duster Gun (Lever Type / Quiet / Plug Type) Beta S Nozzle series.