1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

High Power Air Duster Gun (Lever Type / Quiet / Plug Type) Delta Nozzle

AIR DUSTERS

High Power Air Duster Gun (Lever Type / Quiet / Plug Type) Delta Nozzle
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 754.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·This gun uses a conventional air gun, but has a structure that secures the maximum passage and reduces pressure loss.
[Applications]
·Widely dry, blow to cut edges, etc.

Features

●Silent, large flow rate, wide range blow, with flexible plug.
●Air blow gun which secures a passage as much as possible to reduce pressure loss by using the conventional air gun.

Usage

●Air blowing, drying, air cooling, blowing off garbage, cleaning, dewatering drying and air curtain etc.

Specification

●Nozzle Length(mm):23
●Nozzle Opening Diameter(mm):1.3(x16 pieces)
●Nozzle Mounting Port:G1/8
●Materials:Polypropylene, Brass
●SPQ(piece):1
●With rolling plug
●Max Working Pressure: 1MPa
Part Number
DTN
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 754.00

AIR DUSTERS 1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Product Model Other Related Parts Maximum Operating Pressure(Mpa) 1 Nozzle Inlet Diameter(mm) 1.3 (x 16 pcs.)
Nozzle Fixing Port G1/8 Nozzle Length(mm) 23 Applicable Fluids Compressed Air
JAN Code 4909275010188 Trusco Code 485-9359 Mass(g) 30
Material Polypropylene, Brass Operating temperature -10 – 60

Please check the type/dimensions/specifications of the part DTN in the High Power Air Duster Gun (Lever Type / Quiet / Plug Type) Delta Nozzle series.