1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

High Power Air Duster Gun (Lever Type / Quiet / Plug Type) Delta

AIR DUSTERS

High Power Air Duster Gun (Lever Type / Quiet / Plug Type) Delta
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,972.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

[Features]
- A gun with a structure that uses a conventional air gun to ensure maximum passage and reduce pressure loss.
[Applications]
- For wide drying, blow blowing to cut edges, etc.

Features

●Silent, large flow rate, wide range blow, with flexible plug.
●Air blow gun which secures a passage as much as possible to reduce pressure loss by using the conventional air gun.
●The gun which secures a passage as much as possible to reduce pressure loss by using the conventional air gun.

Usage

●Air blowing, drying, air cooling, blowing off garbage, cleaning, dewatering drying and air curtain etc.

Specification

●Nozzle Length(mm):23
●Nozzle Opening Diameter(mm):1.3(x16 pieces)
●Nozzle Mounting Port:G1/8
●Air Mounting Outlet:1/4 Plug
●Total Length(mm):110
●SPQ(piece):1
●With rolling plug
●Max Working Pressure: 1MPa
Part Number
601AXE-DELTA
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,972.00

AIR DUSTERS 1 Piece(s) Same day

Loading...

  1. 1

Basic Information

Product Model Air Gun (Suction / Injection Type) Total Length(mm) 110 Air Consumption(m³/min) 260
Maximum Operating Pressure(Mpa) 1 Air Mounting Port 1/4 Plug Nozzle Inlet Diameter(mm) 1.3 (x 16 pcs.)
Nozzle Fixing Port G1/8 Nozzle Length(mm) 23 Applicable Fluids Compressed Air
Spraying Air Pressure 0.4MPa JAN Code 4909275010171 Trusco Code 485-9332
Mass(g) 262 Material Diecast Aluminum, Brass, Iron, Polypropylene Operating temperature -10 – 60

Please check the type/dimensions/specifications of the part 601AXE-DELTA in the High Power Air Duster Gun (Lever Type / Quiet / Plug Type) Delta series.