1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Air Duster (Lever Operated, Tube Nozzle, Plug Type)

Air Duster (Lever Operated, Tube Nozzle, Plug Type)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,153.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Features

●Used for cleaning air elements and filter parts of agricultural machinery, automobiles and others.

Specification

●Nozzle Opening Diameter(mm):2
●Nozzle Mounting Port:G1/8
●Air Mounting Outlet:OPB Plug
●SPQ(piece):1
●Max Working Pressure: 1MPa
Part Number
KE-90ED-1C-OPB
KE-90ED-2C-OPB
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNozzle Length
(mm)
Total Length
(mm)
JAN Code Trusco Code

฿ 1,153.00

AIR DUSTERS 1 Piece(s) 1 Day(s) 1502384909275010058489-6076

฿ 1,260.00

AIR DUSTERS 1 Piece(s) 1 Day(s) 5005884909275010065489-6084

Loading...

  1. 1

Basic Information

Maximum Operating Pressure(Mpa) 1 Nozzle Inlet Diameter(mm) 2 Nozzle fixing port G1/8
Air mounting port OPB Plug Mass(g) 200 Applicable Fluids Compressed Air
Operating Temperature Range -10 – 60