1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Air Duster (Lever Operated, 90° Bend, Plug Type)

KIN AIR DUSTERS

Air Duster (Lever Operated, 90° Bend, Plug Type)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,402.67/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·It is used for cleaning the air elements and filters of agricultural machinery and automobiles.
[Applications]
·For blows in the back of machines and places where people cannot reach.

Part Number
KE-90ED-L-OPB
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,402.67

KIN AIR DUSTERS 1 Piece(s) 6 Day(s)

Loading...

  1. 1

Basic Information

Maximum Operating Pressure(Mpa) 1 Nozzle Length(mm) 500 Nozzle Inlet Diameter(mm) 6
Nozzle fixing port G1/8 Air mounting port OPB Plug Total Length(mm) 612
JAN Code 4909275010041 Trusco Code 489-6092 Mass(g) 388
Applicable Fluids Compressed Air Operating Temperature Range -10 – 60 Material Diecast Aluminum, Brass, Iron, Other

Please check the type/dimensions/specifications of the part KE-90ED-L-OPB in the Air Duster (Lever Operated, 90° Bend, Plug Type) series.