1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Sliding Air Nipper (V-Shaped Groove Slide Method)

Sliding Air Nipper (V-Shaped Groove Slide Method)
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 30/06/2024
Filter By :
Part Number :
  • From :
    ฿ 14,662.06/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Blade is sold separately. Please note that there are both regular and reverse blades.

Product Description

[Features]
· Accurate timing and positioning of the gate cut delivers stable, consistent finishing.
· Smooth, reliable operation with a 2 port double acting type slide part.
· Can cut in close contact with the workpiece.
· V-shaped groove slide type provides excellent gate cut positioning precision.
[Applications]
· For cutting ABS resin, etc.

Part Number
GT-NY10S
GT-NY25SSALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCutting Capacity (ABS Resin)
(mm)
Pressure Force
(N)
Air Consumption Amount
(cm³/count)
Operating Air Pressure
(Mpa)
Width
(mm)
Depth
(mm)
Height
(mm)
Mouting Hole (A×B) Hose I.D.
(mm)
Slide width
(mm)
Trusco Code JAN Code Mass
(g)
Quantity

฿ 14,662.06

VSL AIR NIPPER 1 Piece(s) 20 Day(s) 3.5500680.4–0.53284.55515×252.50~3.5465-086749075873097613001 unit

฿ 14,832.90

฿ 11,496.98

VSL PNEUMATIC TOOL 1 Piece(s) 20 Day(s) 510001840.5 to 0.647106.57220×3040~5.0465-0913-6951 unit

Loading...

  1. 1

Basic Information

Product Type Air Nipper Movement Type Double Acting Type Two Port Double Acting Type 2 Ports Double Acting Type
Quantity 1 unit