1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Air Nipper (Looseness Prevention Type) (Part Number)

SQUARE-TYPE AIR NIPPERS

Air Nipper (Looseness Prevention Type)
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 14,580.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Blade is not included. Please purchase separately.

Product Description

[Features]
· Main body contains internal bearings.
· Precision cutting work is possible, and durability of replacement blades has been increased.
· Replacement blades are tightly sandwiched in, reducing looseness and slippage.
· 2 air intake ports are provided and can be changed freely to match the mounting position.
· An adjustment gauge is provided for adjusting blade opening dimensions so they match the workpiece size.
[Applications]
· For gate cutting of molded resin products and wire material cutting of electronic/electrical parts, etc.

Part Number
MSB10 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCutting Capacity (Iron Wire)
(mm)
Cutting Capacity (Copper Wire)
(mm)
Cutting Capacity (ABS Resin)
(mm)
Pressure Force
(N)
Air Consumption Amount
(cm³/count)
Operating Air Pressure
(Mpa)
Overall Length
(mm)
Width
(mm)
Depth
(mm)
Height
(mm)
Replacement Blade For Iron/Copper For Replacement Blade Resin Mounting Hole A Mounting Hole B JAN Code Trusco Code Mass
(g)
Quantity

฿ 14,580.00

฿ 13,413.60

SQUARE-TYPE AIR NIPPERS 1 Piece(s) 1 Day(s) 11.645801050.4 to 0.51173611736S4F328304953881525512487-23632751 unit

Loading...

  1. 1

Basic Information

Product Type Air Nipper Hose Mounting Port Hose outer diameter 6 mm Notes Replacement blades are sold separately.
Supported compressors 1/2HP or more Quantity 1 unit

Please check the type/dimensions/specifications of the part MSB10 in the Air Nipper (Looseness Prevention Type) series.

Products with similar specification

Part Number
MSB20
MSB30
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipCutting Capacity (Iron Wire)
(mm)
Cutting Capacity (Copper Wire)
(mm)
Cutting Capacity (ABS Resin)
(mm)
Pressure Force
(N)
Air Consumption Amount
(cm³/count)
Operating Air Pressure
(Mpa)
Overall Length
(mm)
Width
(mm)
Depth
(mm)
Height
(mm)
Replacement Blade For Iron/Copper For Replacement Blade Resin Mounting Hole A Mounting Hole B JAN Code Trusco Code Mass
(g)
Quantity

฿ 18,880.00

1 Piece(s) 1 Day(s) 22.671,3702680.5 to 0.61364513645S5F536404953881525611487-2371480-

฿ 23,314.00

1 Piece(s) 1 Day(s) 2.83.3102,7406310.5 to 0.61775617756P8PF9P46604953881525710487-2380910-