1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Replacement Blade For Air Saw

Replacement Blade For Air Saw
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 288.58/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A set of 10 disposable/replaceable air saws for AS22A.
Suitable for cutting sheet metal, etc.

Part Number
24906130
24906133
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipTrusco Code Compatible Model Quantity

฿ 288.58

NPK1 PARTS FOR RECIPRO SAW 10 Piece(s) 5 Day(s) 753-345424-tooth replacement blade for AS22A10 pcs

฿ 288.58

NPK1 PARTS FOR RECIPRO SAW 10 Piece(s) 5 Day(s) 753-346232-tooth replacement blade for AS22A10 pcs

Loading...

  1. 1

Basic Information

Body / Related Products Related Products Weight(g) 4 Quantity 10 pcs