1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Air Flux Hammer

AIR FLUX HAMMER

Air Flux Hammer
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 13,569.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· As it is small and lightweight, it is convenient to use.
[Applications]
· For a wide range of work applications, from woodwork, aluminum chipping and stone engraving to welding steel, rust and paint removal.

Part Number
NFB-25H
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNumber Contained In A Packet

฿ 13,569.00

AIR FLUX HAMMER 1 Piece(s) 1 Day(s) 1 unit

Loading...

  1. 1

Basic Information

Product Model Air Hammer Number of Non-load Blows(rpm) 4000 Air Consumption(m3/min) 0.55
Total Length(mm) 264 Operating Air Pressure(Mpa) 0.6 Hose Inlet Rc1/4
Trusco Code 292-4340 Mass(g) 2000 Number Contained In A Packet 1 unit

Please check the type/dimensions/specifications of the part NFB-25H in the Air Flux Hammer series.