1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Chisel for Flux Hammer (NF-20)

NPK AIRELECTORICTOOL

Chisel for Flux Hammer (NF-20)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 822.17/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Applications]
· Mount onto NF-20 to use

Part Number
17300844
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNumber Contained In A Packet

฿ 822.17

NPK AIRELECTORICTOOL 1 Piece(s) 7 Day(s) 1 pc.

Loading...

  1. 1

Basic Information

Product Model Air Hammer Total Length(mm) 200 Applicable Model Chisel for NF-20
Trusco Code 344-7669 Mass(g) 125 Number Contained In A Packet 1 pc.

Please check the type/dimensions/specifications of the part 17300844 in the Chisel for Flux Hammer (NF-20) series.