(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Needle is a 2 mm type.
· It has a shape that allows accurate work to be performed even in a deep area.
· Center of gravity is in front to reduce the load on the wrist.
· Needles can be removed with ease without using tools. Comes with lock mechanism so it does not come off due to vibration.
[Applications]
· For removing spatter and slag, removing paint film, and removing rust.
Product Type | Straight type | Number of Blows(min-1) | 4000 | Air Consumption(m3/min) | 0.22 |
---|---|---|---|---|---|
Applicable Needle Dimension(mm) | φ2×180 | Air Consumption Amount(m3/min) | 0.22 | Overall Length(mm) | 380 |
Piston Diameter(mm) | 16 | Operating Air Pressure(MPa) | 0.6 | Number of Blows with No-Load(rpm) | 4000 |
Needle Stroke(mm) | 18 | Needle(mm) | φ2×180 | JAN Code | 4907587305282 |
Trusco Code | 754-5177 | Noise value | 90.1 LpA (sound pressure), 101.1 LwA (sound power) | Vibration Value | 12.3m/s² |
Application Air Hose Inner Diameter(mm) | 6.35 | Mass(g) | 1470 | Accessory | Needle: φ2 mm x 180 mm, 29 Pieces. Hose Set: 1 Piece. Working Oil for Struck Part (VG-10/White), 1 Piece. Replacement Needle (φ2 mm x 180 mm): 29 Pieces. |
Please check the type/dimensions/specifications of the part GT-HPS160 in the Air Needle Scaler Power Scaler series.
How can we improve?
How can we improve?