1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Needle for Air Needle Scaler Power Scaler【100 Pieces Per Package】

VSL1 AIR NEEDLE SCALER

Needle for Air Needle Scaler Power Scaler
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,444.59/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Replacement needle for Vessel Power Scaler GT-HPS160.
[Applications]
· For removing spatter and slag, removing paint film, and removing rust.

Part Number
HPSN-218
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipNumber Contained In A Packet

฿ 2,444.59

VSL1 AIR NEEDLE SCALER 1 Pack(s)

100 Pieces Per Package

12 Day(s) 1S (100 pcs.)

Loading...

  1. 1

Basic Information

Product Type Related Accessories Needle Chisel Diameter(mm) 2 Needle Length(mm) 180
JAN Code 4907587317452 Trusco Code 754-5185 Number Contained In A Packet 1S (100 pcs.)

Please check the type/dimensions/specifications of the part HPSN-218 in the Needle for Air Needle Scaler Power Scaler series.