1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Air Belt Sander Roller Miniko (Part Number)

OFM1 AIR BELT SANDER

Air Belt Sander Roller Miniko
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 48,135.12/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· For deburring of die-castings and cast surfaces.
· Can grind and polish aluminum, brass, and other non-ferrous metals.
[Applications]
· For hairline finish on stainless steel.
· Stainless steel mirror finish.
· Removal of metal product scratches, finishing polish.
· Coating removal.
· Cleaning polishing.
· Flat surface and inner polishing of woodwork products.
· Coating polishing, "scuffing" work.

Part Number
RMB-100
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 48,135.12

OFM1 AIR BELT SANDER 1 Piece(s) 6 Day(s)

Loading...

  1. 1

Basic Information

Belt Dimension (Width)(mm) 100 Belt Dimension (Length)(mm) 260 Total Length(mm) 170
Operating Air Pressure(Mpa) 0.6 Number of No-load Revolutions(rpm) 7000 Belt Speed(m/min) 1000
Air Consumption(m³/min) 0.3 Exhaust Rear Hose Fixing Port Rc1/4
JAN Code 4562137343666 Trusco Code 756-5828 Mass(g) 14900
Accessories HL Belt Coarse, Polishing Belt Z80, Polishing Belt WA180, Polishing Guide, L Wrench (Large/Small) Roller Size Diameter 50 x Width 100 mm Size(mm) 140X115X170 (Width x depth x height)

Please check the type/dimensions/specifications of the part RMB-100 in the Air Belt Sander Roller Miniko series.