1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Air Belt Sander (Left/Right Handed Use)

MUB THUNDER

Air Belt Sander (Left/Right Handed Use)
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 28,803.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·Safety lock lever type.
·Lever-type belt sander ideal for deburring details, removing paint, and finishing.
·It has an easy-to-handle grip shape.
·An ambidextrous belt sander that even left-handed people can use without stress. (Compatible with 6 mm and 13 mm belts)
[Applications]
·For metal deburring, chamfering, grinding and polishing.

Part Number
MRA-PB6105 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 28,803.00

฿ 20,257.15

MUB THUNDER 1 Piece(s) 14 Day(s)

Loading...

  1. 1

Basic Information

Belt Dimensions (Width)(mm) 6/13 Belt Dimensions (Length)(mm) 610 Overall Length(mm) 400
Operating Air Pressure(Mpa) 0.6 Number of load-free rotations(rpm) 20000 Air Consumption Amount(m³/min) 0.26
Ventilation Rear Belt speed(m/min) 1810 Mass(g) 1360
JAN Code 4526587376971 Trusco Code 754-2763 Hose Mounting Port Rc1/4
Details Type Lever Type Notes 6 x 610 mm belt is optional.