1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

3M Finishing Sander 9403 (For Final Polishing)

AIR SANDER

3M Finishing Sander 9403 (For Final Polishing)
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 30/06/2024
Filter By :
Part Number :
  • From :
    ฿ 30,357.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A small and lightweight handy type sander that is ideal for compound work.
· It has a small diameter, allowing for repair work to be done in the smallest possible area.
[Applications]
· For paint repair and final polishing

Part Number
9403-ASD SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 30,357.00

฿ 27,928.44

AIR SANDER 1 Piece(s) 1 Day(s)

Loading...

  1. 1

Basic Information

Paper Size(mm) 75 Air Consumption Amount(m³/min) 0.28 Operating Air Pressure(Mpa) 0.6
Orbit Diamond(mm) 3 Number of load-free rotations(rpm) 10000 Ventilation Rear
Overall Length(mm) 175 JAN Code 4901690036200 Trusco Code 436-0290
Hose inlet Rc1/4 Buff used Velcro Type Method Double Action System
Mass(g) 750

Please check the type/dimensions/specifications of the part 9403-ASD in the 3M Finishing Sander 9403 (For Final Polishing) series.