1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

3M Cracking Sander Replacement PSA Pad 3125-STD

AIR SANDER

3M Cracking Sander Replacement PSA Pad 3125-STD
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 276.67/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Choose from a standard type with moderate hardness that combines cutting and finishing properties, or a soft type that is ideal for polishing curved surfaces.
· Pad included standard with 3M Nib Removal Sander (model number: 3125).

Part Number
3125-STD
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNumber Contained In A Packet

฿ 276.67

AIR SANDER 10 Piece(s) 1 Day(s) 10 pcs.

Loading...

  1. 1

Basic Information

Outer Diameter(mm) 30 Details Type Standard JAN Code 4549395272686
Trusco Code 485-9031 Mass(g) 10 Number Contained In A Packet 10 pcs.

Please check the type/dimensions/specifications of the part 3125-STD in the 3M Cracking Sander Replacement PSA Pad 3125-STD series.