(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Will not create deep scratches like when using a grindstone.
· Used in combination with just enough water to be moistened, it won't easily clog and has over 10 times the durability of general water-resistant paper.
· Polishing powder is enclosed in a 3 dimensional structure. The pyramid shapes are worn down with use and new polishing powder is released. The uneven surface captures machining dust. It is possible to further suppress the generation of fine particles by using with water.
Part Number |
---|
466L-3-DR500-32XNH |
466L-5-DR500-32XNH |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Count | JAN Code | Trusco Code | Number Contained In A Packet |
---|---|---|---|---|---|---|---|---|---|---|
฿ 13,649.74 ฿ 11,707.38 | AIR SANDERS | 1 Pack(s) | 500 Pieces Per Package | 1 Day(s) | #4000 | 4547452571543 | 452-0041 | 1 Roll (500 Sheets) | ||
฿ 12,727.00 ฿ 11,707.57 | AIR SANDERS | 1 Pack(s) | 500 Pieces Per Package | 1 Day(s) | #3000 | 4519001507976 | 452-0050 | 1 Roll (500 Sheets) |
Loading...
1 roll | With 500 Discs | Mass(g) | 700 | Number Contained In A Packet | 1 Roll (500 Sheets) |
---|
How can we improve?
How can we improve?