1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Double Action Air Sander for Spot Repairs

AIR SANDER

Double Action Air Sander for Spot Repairs
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 30/06/2024
Filter By :
Part Number :
  • From :
    ฿ 51,193.34/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Features

●Compact double action air sander for spot repair.

Usage

●For rough sanding and finish sanding on a small area.

Specification

●Paper Size(mm):77
●Orbit Diameter(mm):2.5
●No Load Speed(min-1):10500
●Air Consumption(m3/min):0.27
●Total Length(mm):180
●Working Air Pressure: 0.6MPa 
●Paper Used: Velcro Tape Seat Type

Accessories

●D77 sanding pad soft and carton are included
Part Number
691131 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 51,193.34

฿ 43,227.66

AIR SANDER 1 Piece(s) 1 Day(s)

Loading...

  1. 1

Basic Information

Paper Size(mm) 77 Air Consumption Amount(m³/min) 0.27 Operating Air Pressure(Mpa) 0.6
Orbit Diamond(mm) 2.5 Number of load-free rotations(rpm) 10500 Ventilation Rear
Overall Length(mm) 180 Stroke length(mm) 2.5 Paper Used Hook and Loop Sheet Type
JAN Code 4014549139561 Trusco Code 760-2987 Mounting Port FESTOOL dedicated use hose
Accessory D77 Soft Sanding Pad, Carton Included Mass(kg) 0.7

Please check the type/dimensions/specifications of the part 691131 in the Double Action Air Sander for Spot Repairs series.