1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Orbital Air Sander (Uses Hook & Loop Fastener Sandpaper) Non-Dust Collecting

KUK1 AIR SANDER

Orbital Air Sander (Uses Hook & Loop Fastener Sandpaper) Non-Dust Collecting
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 12,500.59/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· It is designed to be small with a low center of gravity.
· Extremely comfortable grip.
· Lightweight and high power.
[Applications]
· For polishing of woodwork, FRP, putty, etc.

Part Number
KOS-42B
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 12,500.59

KUK1 AIR SANDER 1 Piece(s) 6 Day(s)

Loading...

  1. 1

Basic Information

Max. Number of Revolutions at Non-Load(rpm) 10000 Air Consumption(m3/min) 0.35 Overall Length(mm) 137
Full height(mm) 82 Paper Size(mm) 75 X 110 Adhesive Paper Orbit Diamond(mm) 3
Operating Air Pressure(MPa) 0.6 Paper Used Hook and Loop Sheet Type Mass(g) 610
Material Resin, Iron JAN Code 4560246021864 Trusco Code 764-7913
Hose Inlet Rc1/4 Ventilation Rear Accessory Coupling Plug 20PM

Please check the type/dimensions/specifications of the part KOS-42B in the Orbital Air Sander (Uses Hook & Loop Fastener Sandpaper) Non-Dust Collecting series.