1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Diamond Cutter (Part Number)

DIAMOND CUTTER

Diamond Cutter
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 30,247.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Ideal for cutting thin plates.
[Applications]
· For cutting thin plates.

Part Number
DAC-11 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSingle order units

฿ 30,247.00

฿ 28,229.53

DIAMOND CUTTER 1 Piece(s) 12 Day(s) 1 unit

Loading...

  1. 1

Basic Information

Product Model Normal Type Number of No-load Revolutions(rpm) 13000 Total Length(mm) 298
Operating Air Pressure(Mpa) 0.6 Air Consumption(m³/min) 0.45 Exhaust Direction Rear
Trusco Code 753-3675 Hose Inlet Rc1/4 Mass(g) 1700
Set content and accessories · Base unit · Diamond Wheel · Coupler Plug · 2 Bar Torque Wrenches Single order units 1 unit