1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Air Grinder Straight Small Type

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Air Grinder Straight Small Type
  • Air Grinder Straight Small Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 11,045.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·This air tool is ideal for deburring and finishing polishing.
·Safety lock lever type. (Excluding MRA-PG50290N)
[Applications]
·For metal deburring, chamfering, grinding and polishing.

Part Number
MRA-PG40103
MRA-PG50290N
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNumber of load-free rotations
(rpm)
Overall Length
(mm)
Air Consumption Amount
(m³/min)
Ventilation Direction JAN Code Trusco Code Specifications Ordering Unit

฿ 12,838.00

MUB GRINDER 1 Piece(s) 14 Day(s) 220001480.28Forward4526587376957754-2780Straight Type, Small Type, Lever Type, for 6 mm Shaft1 unit

฿ 11,045.00

MUB GRINDER 1 Piece(s) 12 Day(s) 240001730.3Side4526587376964754-2844Straight Type, Lever Type, for 6 mm Shaft1 unit

Loading...

  1. 1

Basic Information

Product Type Regular Type Chuck inner diameter(mm) 6 Operating Air Pressure(Mpa) 0.6
Hose Inlet Rc1/4 Ordering Unit 1 unit