1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Air Die Grinder (Standard Type)

BAC AIR DIE GRINDER

Air Die Grinder (Standard Type)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 8,159.70/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Small and lightweight with superior workability.
· Integrated with a safety trigger.
· Coupler mounting part includes a swivel function preventing twisting of the hose.
[Applications]
· Simple light grinding of narrow locations.

Part Number
BP822
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOrdering Unit

฿ 8,159.70

BAC AIR DIE GRINDER 1 Piece(s) 14 Day(s) 1 unit

Loading...

  1. 1

Basic Information

Product Type Regular Type Chuck inner diameter(mm) 6 Number of load-free rotations(rpm) 25000
Overall Length(mm) 165 Operating Air Pressure(Mpa) 0.63 Air Consumption Amount(m³/min) 0.17
Ventilation Direction Side JAN Code 7314150134984 Trusco Code 471-5373
Hose Inlet 1/4 Mass(g) 500 Ordering Unit 1 unit