1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Air Straight Grinder Heavy Grinder (Whetstone with Shaft Type)

AERO SPIN

Air Straight Grinder Heavy Grinder (Whetstone with Shaft Type)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 10,038.60/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·It is a baby grinder for grinding wheels with a small and lightweight shaft that has anti-vibration and anti-cold measures.
·Core run-out accuracy of 0.03 mm or less
· Lightweight and compact
[Applications]
·Grinding in narrow spaces, inner surface finishing of pipes, etc.

Features

●Anti-vibration, anti-cool measures applied, yet small and lightweight.

Usage

●Grinding in narrow places, inner finishing of pipes, etc.

Specification

●Chuck Inner Diameter(mm):6
●No Load Speed(min-1):18000
●Air Consumption(m3/min):0.8
●Hose Intake Port:1/4in
●Exhaust:Forward/Lateral
●Total Length(mm):176
●Working Air Pressure: 0.63MPa
Part Number
FG-50H-2
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOrdering Unit

฿ 10,038.60

AERO SPIN 1 Piece(s) Same day 1 unit

Loading...

  1. 1

Basic Information

Product Type Normal Type Chuck inner diameter(mm) 6 Number of load-free rotations(rpm) 18000
Overall Length(mm) 176 Operating Air Pressure(Mpa) 0.63 Air Consumption Amount(m³/min) 0.8
Ventilation Direction Forward Hose Take-in Port 1/4in Trusco Code 771-2715
Mass(g) 800 Ordering Unit 1 unit

Please check the type/dimensions/specifications of the part FG-50H-2 in the Air Straight Grinder Heavy Grinder (Whetstone with Shaft Type) series.