1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Air Straight Grinder Aerospin (Straight Type)

Air Straight Grinder Aerospin (Straight Type)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 7,961.15/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Compact, lightweight, high power air grinder.
· Minimal runout, smooth high-speed rotation.
[Applications]
· For finishing of cast products, die castings, and various metal molds, and light deburring.

 
Part Number
OM-103LS
OM-103RS
OM-106LS
OM-106RS
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipChuck inner diameter
(mm)
Number of load-free rotations
(rpm)
Overall Length
(mm)
Air Consumption Amount
(m³/min)
JAN Code Trusco Code Mass
(g)
Ordering Unit

฿ 8,990.69

OMI1 AERO SPIN 1 Piece(s) 6 Day(s) 3300001480.254993452801331398-00814301 unit

฿ 8,989.17

OMI1 AERO SPIN 1 Piece(s) 9 Day(s) 3300001410.254993452801317398-00904201 unit

฿ 7,962.67

OMI1 AERO SPIN 1 Piece(s) 6 Day(s) 6220001620.474993452801638398-01036301 unit

฿ 7,961.15

OMI1 AERO SPIN 1 Piece(s) 6 Day(s) 6220001520.474993452801614398-01116201 unit

Loading...

  1. 1

Basic Information

Product Type Regular Type Operating Air Pressure(Mpa) 0.63 Ventilation Direction Side
Hose Inlet Rc1/4 Specifications Available in 4 types; roll type and lever type handles, and collet diameter of Φ3 and Φ6. Ordering Unit 1 unit