1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

air die grinder

STRAIGHT GRINDER

air die grinder
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 8,418.16/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Compact, lightweight design that supports work at a high speed of rotation.
· Specially designed collet improves core runout precision and reduces worker fatigue.
· The body is hexagonal and designed to fit well in the hands.
· Adopts a resin body.
[Applications]
· For spot welding correction and deburring.

 
Part Number
RG-38CA
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSingle order units

฿ 8,418.16

STRAIGHT GRINDER 1 Piece(s) 5 Day(s) 1 unit

Loading...

  1. 1

Basic Information

Product Model Normal Type Chuck Inner Diameter(mm) 6 Number of No-load Revolutions(rpm) 22000
Total Length(mm) 189 Operating Air Pressure(Mpa) 0.6 Air Consumption(m³/min) 0.5
Exhaust Direction Front Trusco Code 336-6723 Hose Inlet Rc1/4
Mass(g) 500 Tip tool Grindstone Single order units 1 unit

Please check the type/dimensions/specifications of the part RG-38CA in the air die grinder series.