1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Air Straight Grinder, Vane

NPK1 AIR STRAIGHT GRINDER

Air Straight Grinder, Vane
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 250.81/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Nippon Pneumatic Industry]Air straight grinder vane.
Weight (g): 10

Part Number
15016110
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSingle order units

฿ 250.81

NPK1 AIR STRAIGHT GRINDER 1 Piece(s) 6 Day(s) 1 pc

Loading...

  1. 1

Basic Information

Compatible Model NHG-65D, NHG-65K Product Name Vane Trusco Code 497-4590
Mass(g) 10 Single order units 1 pc

Please check the type/dimensions/specifications of the part 15016110 in the Air Straight Grinder, Vane series.