1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Air Straight Grinder, "Midget Grinder"

Air Straight Grinder, "Midget Grinder"
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 7,931.67/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Carbide rotary burr / grinding-stone-with-shaft dual design; employs a high-precision chuck, and motor torque is also generous, making this product suitable for all types of work.
[Applications]
· Mold finishing, deburring work, chamfering work, etc.

Part Number
MG-0AL
MG-0AL-T
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipExhaust Direction JAN Code Trusco Code Ordering Unit

฿ 7,931.67

MIDGET GRINDER 1 Piece(s) 1 Day(s) Side4582116927489444-71911 unit

฿ 7,931.67

MIDGET GRINDER 1 Piece(s) 1 Day(s) Front4582116927496444-72041 unit

Loading...

  1. 1

Basic Information

Product Model Normal Type Chuck Inner Diameter(mm) 6 Number of No-load Revolutions(rpm) 24000
Total Length(mm) 173 Operating Air Pressure(Mpa) 0.6 Air Consumption(m³/min) 0.45
Accessories · Touch joint Hose Inlet Rc1/4 Mass(g) 530
Ordering Unit 1 unit