1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Straight Air Grinder

STRAIGHT GRINDER

Straight Air Grinder
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 72,086.67/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· This forward-exhaust straight air grinder features a speed of 80,000 rpm.
· Compact and lightweight to reduce user load.
· Can be used to process smaller areas when held in the hand like a pen.
[Applications]
· For cutting, polishing and precision processing of workpieces

Part Number
177723 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSingle order units

฿ 72,086.67

฿ 55,052.59

STRAIGHT GRINDER 1 Piece(s) 1 Day(s) 1 unit

Loading...

  1. 1

Basic Information

Product Type Regular Type Chuck inner diameter(mm) 3 Number of load-free rotations(rpm) 80,000
Overall Length(mm) 165 Operating Air Pressure(Mpa) 0.6 to 0.63 Air Consumption Amount(m³/min) 0.17
Ventilation Direction Forward JAN Code 4007220177723 Trusco Code 765-2984
Mass(g) 180 Hose Inlet Rc1/4 Single order units 1 unit

Please check the type/dimensions/specifications of the part 177723 in the Straight Air Grinder series.