1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Air Micro Grinder Optional Parts (5028901)

AIR MICRO GRINDER

Air Micro Grinder Optional Parts (5028901)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

SCM435 air micro grinder optional parts.
Available in four types.

Features

●Easy to grip, ergonomic design air micro grinder.
●High precision air tool with excellent durability.

Usage

●Burring, chamfering and polishing during various parts processing.
●Molding die processing/glass processing.
●For light grinding.

Specification

●SPQ(piece):20
●Working Air Pressure: 0.4 to 0.6MPa
●Accessories: Collet: 3.0mm(Item No.: 5028901)
Part Number
5028901
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipApply JAN Code Trusco Code Material Details Type

฿ 1,198.34

AIR MICRO GRINDER 1 Piece(s) 12 Day(s) 3.0 mm Collet4989999432169497-1574SCM435For Micro Air Grinder TMAG10SN

Loading...

  1. 1

Basic Information

Main Body, Related Products Related Product Mass(g) 1

Please check the type/dimensions/specifications of the part 5028901 in the Air Micro Grinder Optional Parts series.

Products with similar specification

Part Number
5028902
5028903
5028904
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipApply JAN Code Trusco Code Material Details Type

฿ 1,198.34

1 Piece(s) 1 Day(s) 3.17 mm Collet4989999432176497-1582SCM4353.17 mm Collet for Micro Air Grinder TMAG10SN

฿ 1,198.34

1 Piece(s) 1 Day(s) 2.35 mm Collet4989999432183497-1591SCM4352.35 mm Collet for Micro Air Grinder TMAG10SN

฿ 435.00

1 Piece(s) 1 Day(s) Collet Nut4989999432190497-1604S54CCollet Nut for Micro Air Grinder TMAG10SN