1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Air Impact Screwdriver (High Pressure Type) (Part Number)

MAX AIR IMPACT DRIVER

Air Impact Screwdriver (High Pressure Type)
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 28,826.41/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· High-pressure and high-speed air impact screwdriver.
· Equipped with carbide steel balls.
· Equipped with 2-step stepless variable speed throttle lever (trigger).
· Has a rotational speed adjustment regulator.
[Applications]
· For tightening screws in woodworking.

Part Number
HF-ID7P1 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 28,826.41

฿ 26,552.01

MAX AIR IMPACT DRIVER 1 Piece(s) 19 Day(s)

Loading...

  1. 1

Basic Information

Capacity Screw Dimension(mm) 3.5–6.0 Bit Socket(mm) 6.35 Operating Air Pressure(Mpa) 1.0-2.3 (About 10-23 kgf/cm²)
Max. Tightening Torque(N▪m) 82 Number of load-free rotations(rpm) 0-Approx. 9,000 Ventilation Rear
Overall Length(mm) 150 Hose for use Max Super Air Hose, 6 mm I.D. or More, Length or 30 m or Less Mass(g) 1000
Notes Tightening torque is a standard value. Torque value changes depending on conditions. JAN Code 4902870686239 Trusco Code 474-3237
Capacity Screw Diameter (carpentry screws)(mm) φ3.5~6 Hose Inlet RC1/4 Air consumption amount while loading 450 Nl/min (At 1.0 MPa) 1,100 Nl/min (At 2.3 MPa)
Supplement Width-variable hook (PAT.P), 2-year warranty, 360° variable reverse exhaust Accessory Bit + No.2 x 65 mm with Magnet, Bit + No.2 x 150 mm with Magnet, Motor Hammer Dual Purpose Oil, Hex Key 4 mm

Please check the type/dimensions/specifications of the part HF-ID7P1 in the Air Impact Screwdriver (High Pressure Type) series.