1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Max, Air Impact Screwdriver

MAX AIR IMPACT DRIVER

Max, Air Impact Screwdriver
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 24,867.58/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Air impact screwdriver that reduces work loss by stable and reliable tightening.
· Reduced bit fallout.
· Equipped with 2-step stepless variable speed throttle lever (trigger).
· Has a rotational speed adjustment regulator.
[Applications]
· For tightening screws and bolts.

Part Number
AT-ID6P1 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 24,867.58

฿ 22,878.17

MAX AIR IMPACT DRIVER 1 Piece(s) 14 Day(s)

Loading...

  1. 1

Basic Information

Capacity Screw Dimension(mm) 3.5–6.0 Bit Socket(mm) 6.35 Operating Air Pressure(Mpa) 0.49~0.78
Max. Tightening Torque(N▪m) 40 Number of load-free rotations(rpm) 7800 Air Consumption Amount(m³/min) 0.28
Ventilation Rear Overall Length(mm) 150 Notes Tightening torque is a standard value. Torque value changes depending on conditions.
JAN Code 4902870720629 Trusco Code 474-3229 Capacity Screw Diameter (carpentry screws)(mm) φ3.5~6
Capacity Screw Diameter (carpentry bolts)(φ) M5~M12 Hose Inlet Rc1/4 Supplement Ventilation: variable rear 360°, variable width hook (PAT.P)
Accessory Bit + No.2 x 65 mm with Magnet, Bit + No.2 x 150 mm with Magnet, Hammer Oil (ISO VG32), Motor Oil (ISO VG10), Hexagonal Wrench (5132) Mass(kg) 1