(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Lightweight, compact standard air ratchet.
· It has been reduced in length by about 15 mm compared to our conventional product (JAR352), achieving the light weight of 60 g.
· It uses a teasing throttle that allows the rotation speed to be adjusted by the degree that the throttle lever is gripped.
· It has a safe design that helps prevent pinching hands in the throttle lever.
· It is easy to switch the direction of the forward/reverse rotation.
[Applications]
· For work in a narrow working space.
Part Number |
---|
JAR353 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 4,009.00 | HANDTOOL | 1 Piece(s) | 1 Day(s) |
Loading...
Capacity Bolt Diameter(φ/mm) | 10 | Operating Air Pressure(Mpa) | 0.6~0.7 | Socket Plug Angle(mm) | 9.5 |
---|---|---|---|---|---|
Max. Tightening Torque(N▪m) | 40 | Number of load-free rotations(rpm) | 220 | Air Consumption Amount(m³/min) | 0.09 |
Ventilation | Rear | Hose Mounting Port | PT1/4 | Overall Length(mm) | 172 |
Inner diameter of air hose to use(mm) | 8.0 or more | JAN Code | 4989433613536 | Trusco Code | 773-6975 |
Please check the type/dimensions/specifications of the part JAR353 in the 9.5sq Mini Type Ratchet series.
How can we improve?
How can we improve?