1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Air Ratchet Impact

AIR RATCHET IMPACT

Air Ratchet Impact
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 9,080.46/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· It is small and lightweight with a shape which fits nicely in the hand.
· Since it is equipped with an impact clutch mechanism, the counterforce is small, and safe work can be performed even in very narrow spaces.
· Since a power regulator is incorporated, output power can be adjusted easily.
· Low noise during tightening. Noise level 78 (db(A))
· It has 2.5 times the feeding speed for machine screws. (Compared to manufacturer's ratchet wrenches)
[Applications]
· For overhauling automotive oil sumps, water pumps, air conditioners, etc.
· For disassembly work in automobile plate metal work.

Part Number
KRI-10
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNumber Contained In A Packet

฿ 9,080.46

AIR RATCHET IMPACT 1 Piece(s) 6 Day(s) 1 unit

Loading...

  1. 1

Basic Information

Maximum Tightening Torque(N▪m) 30 Socket Insertion Angle(mm) 9.5 Suitable Bolt Diameter(φ/mm) 10
Number of Turns(rpm) 500 Operating Air Pressure(Mpa) 0.6 Hose Fixing Port Rc1/4
Air Consumption(m³/min) 0.25 Exhaust Rear Total Length(mm) 174
Material Aluminum, Iron Notes Tightening torque has standard value. Torque value changes depending on conditions. JAN Code 4560246021789
Trusco Code 755-0308 Mass(g) 650 Set Content Coupling Plug 20PM
Number Contained In A Packet 1 unit

Please check the type/dimensions/specifications of the part KRI-10 in the Air Ratchet Impact series.