1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

HAZET, Air Impact Wrench

HAZ1 IMPACT WRENCH

HAZET, Air Impact Wrench
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 19,494.66/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Its compact size and light weight allow easy-going work even in narrow spaces.
· Jumbo Hammer provides sufficient power.
· Three-stage flow rate adjustment is possible.
· Forward/reverse rotation switching lever can be moved to either left or right side. This design is easy to use for left-handed people.
· Downward exhaust means that exhaust is not a problem.

Part Number
9012M
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNumber Contained In A Packet

฿ 19,494.66

HAZ1 IMPACT WRENCH 1 Piece(s) 6 Day(s) 1 pc.

Loading...

  1. 1

Basic Information

Max. Tightening Torque(N▪m) 678 Socket Plug Angle(mm) 12.7 Capacity Bolt Diameter(φ/mm) 16
Hammer Type Single Number Of Rotations(rpm) 10000 Operating Air Pressure(Mpa) 0.63
Hose Mounting Port RC1/4 Air Consumption Amount(m³/min) 0.127 Ventilation Downward
Overall Length(mm) 113 Mass(g) 1300 JAN Code 4000896188987
Trusco Code 494-2892 Notes Tightening torque is a standard value. Torque value changes depending on conditions. Points to be aware Number of rotations is for when no load is applied.
Number Contained In A Packet 1 pc.

Please check the type/dimensions/specifications of the part 9012M in the HAZET, Air Impact Wrench series.