1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Air Impact Wrench

Air Impact Wrench
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 53,847.53/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A pin-less mechanism integrates the hammer and hammer pin, allowing for efficiency as the striking power is transmitted directly to the anvil, enabling weight reduction and powerful torque.
[Applications]
· For installation/removal of passenger vehicle and truck wheels, various construction machinery maintenance.

Part Number
MI-3800GL
MI-4500GL
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMaximum Tightening Torque
(N▪m)
Suitable Bolt Diameter
(φ/mm)
Number of Turns
(rpm)
Air Consumption
(m³/min)
Total Length
(mm)
JAN Code Trusco Code Mass
(g)
Number Contained In A Packet

฿ 53,847.53

TKH AIR IMPACT WRENCH 1 Piece(s) 31 Day(s) 19603847001.65044562185600483486-3453100001 unit

฿ 67,370.28

TKH AIR IMPACT WRENCH 1 Piece(s) 31 Day(s) 26504537001.95944562185600506486-3461160001 unit

Loading...

  1. 1

Basic Information

Socket Insertion Angle(mm) 25.4 Hammer Type Pinless Operating Air Pressure(Mpa) 0.59
Hose Fixing Port PT1/2 Exhaust Upward Hose I.D. φ12.7mm
Notes Tightening torque is a standard value. Torque value changes depending on conditions. Number Contained In A Packet 1 unit