1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Air Impact Wrench

TKH AIR IMPACT WRENCH

Air Impact Wrench
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 29,654.81/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· The hammer pin hits the anvil directly, moving up and down while drawing a circle with the pin clutch mechanism.
· The unique design allows the continuous striking efficiency to be raised to its limit, and the build-up of torque is exceptional.
· This extremely popular clutch mechanism continues to be a best-seller on the world market.
[Applications]
· From automobile assembly lines to assembling light electrical appliances and repairing industrial machinery, etc.

Part Number
MI-220H
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNumber Contained In A Packet

฿ 29,654.81

TKH AIR IMPACT WRENCH 1 Piece(s) 31 Day(s) 1 unit

Loading...

  1. 1

Basic Information

Maximum Tightening Torque(N▪m) 950 Socket Insertion Angle(mm) 19 Suitable Bolt Diameter(φ/mm) 22
Hammer Type Pin Clutches Number of Turns(rpm) 5000 Operating Air Pressure(Mpa) 0.59
Hose Fixing Port PT3/8 Air Consumption(m³/min) 1.3 Exhaust Downward
Hose I.D. φ9.5mm Total Length(mm) 244 JAN Code 4562185600513
Trusco Code 486-3445 Mass(g) 4.8 Notes Tightening torque is a standard value. Torque value changes depending on conditions.
Number Contained In A Packet 1 unit