1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Air Impact Wrench

IMPACT WRENCH (PNEUMATIC)

Air Impact Wrench
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 186,540.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Uses a clutch hammer with high striking efficiency. Powerfully and smoothly tightens and removes.
[Applications]
· For automobile maintenance, etc., requiring a large amount of loosening.

Part Number
NWH-500 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNumber Contained In A Packet

฿ 186,540.00

฿ 153,615.69

IMPACT WRENCH (PNEUMATIC) 1 Piece(s) 35 Day(s) 1 unit

Loading...

  1. 1

Basic Information

Maximum Tightening Torque(N▪m) 6000 Socket Insertion Angle(mm) 38.1 Suitable Bolt Diameter(φ/mm) 52
Hammer Type Clutch Hammer Number of Turns(rpm) 3500 Operating Air Pressure(Mpa) 0.6
Bit Insertion Point G1 Air Consumption(m³/min) 1.2 Exhaust Downward
Trusco Code 753-4370 Total Length(mm) 567 Weight(g) 29000
Set Content Nipple Set G1 Hex Bar Wrench Number Contained In A Packet 1 unit