1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Angle Impact Wrench

IMPACT WRENCH (PNEUMATIC)

Angle Impact Wrench
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 67,153.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Work can be performed efficiently, tightening or removing bolts and nuts in narrow places.
[Applications]
· For tightening and removal work in narrow places, such as the inside of farm equipment, etc.

Part Number
NAW-16HS SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNumber Contained In A Packet

฿ 67,153.00

฿ 58,758.88

IMPACT WRENCH (PNEUMATIC) 1 Piece(s) 35 Day(s) 1 unit

Loading...

  1. 1

Basic Information

Maximum Tightening Torque(N▪m) 580 Socket Insertion Angle(mm) 19.05 Suitable Bolt Diameter(φ/mm) 16
Hammer Type Double Number of Turns(rpm) 3500 Operating Air Pressure(Mpa) 0.6
Bit Insertion Point Rc3/8 Air Consumption(m³/min) 0.45 Exhaust Rear
Trusco Code 753-3837 Total Length(mm) 386 Weight(g) 9600
Set Content Hose nipple Number Contained In A Packet 1 unit