1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Air Impact Wrench (Single Hammer Type)

IMPACT WRENCH (PNEUMATIC)

Air Impact Wrench (Single Hammer Type)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 16,110.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· High output, striking with a single rotation.
· Thanks to the adoption of a new type of impact mechanism, the product is 20% lighter and 1.4 times more durable than conventional products.
[Applications]
· Optimal for automobile maintenance requiring a large amount of loosening.

Part Number
SW-12
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNumber Contained In A Packet

฿ 16,110.00

IMPACT WRENCH (PNEUMATIC) 1 Piece(s) 1 Day(s) 1 unit

Loading...

  1. 1

Basic Information

Maximum Tightening Torque(N▪m) 80 Socket Insertion Angle(mm) 9.5 Suitable Bolt Diameter(φ/mm) 12
Hammer Type Single Number of Turns(rpm) 8000 Operating Air Pressure(Mpa) 0.6
Bit Insertion Point Rc1/4 Air Consumption(m³/min) 0.1 Exhaust Rear
Trusco Code 171-2268 Total Length(mm) 124 Weight(g) 1260
Notes Tightening torque is a standard value. Torque value changes depending on conditions. Number Contained In A Packet 1 unit

Please check the type/dimensions/specifications of the part SW-12 in the Air Impact Wrench (Single Hammer Type) series.