1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Chip Saw for Face Cutter

DI01 CORDLESS BAR CUTTER

Chip Saw for Face Cutter
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,979.33/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Applications]
Can be used for cutting general metalworking materials.
[Features]
For face cutters that can cut openings in insert bars and framework reinforcing bars at the edges or close to the floor.

Part Number
ZC-1100Y
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOrdering Unit

฿ 1,979.33

DI01 CORDLESS BAR CUTTER 1 Piece(s) 6 Day(s) 1 pc.

Loading...

  1. 1

Basic Information

Work material Iron Bar Outer Diameter(mm) 100 Blade thickness(mm) 1.6
Compatible Model SDF-19BO Trusco Code 764-1117 Mass(g) 70
Ordering Unit 1 pc.

Please check the type/dimensions/specifications of the part ZC-1100Y in the Chip Saw for Face Cutter series.