1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Tip Saw for Diasaw SDC Series (ZC1002-H)

DI01 CORDLESS BAR CUTTER

Tip Saw for Diasaw SDC Series (ZC1002-H)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· New blade stop system and blade shape improved durability and speed.

Part Number
ZC1002-H
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOuter Diameter
(mm)
Blade thickness
(mm)
Compatible Model Trusco Code Mass
(g)
Ordering Unit

฿ 1,888.48

DI01 CORDLESS BAR CUTTER 1 Piece(s) 5 Day(s) 1351.5SDC-32C1、SDC-38A764-10871351 pc.

Loading...

  1. 1

Basic Information

Work material Iron Bar Ordering Unit 1 pc.

Please check the type/dimensions/specifications of the part ZC1002-H in the Tip Saw for Diasaw SDC Series series.

Products with similar specification

Part Number
ZC1001-H
ZC1052
ZC1075
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipOuter Diameter
(mm)
Blade thickness
(mm)
Compatible Model Trusco Code Mass
(g)
Ordering Unit

฿ 1,883.17

1 Piece(s) 5 Day(s) 1221.5SDC-32D764-1079100-

฿ 5,215.00

1 Piece(s) 1 Day(s) 1801.8SDC-51E764-1095270-

฿ 1,836.67

1 Piece(s) 1 Day(s) 1001.6SDC-25A764-110970-