1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Rechargeable Full Thread Cutter Hard Cutter (18 V)

KAM CORDLRSS HARD CUTTER

Rechargeable Full Thread Cutter Hard Cutter (18 V)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 85,519.41/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Excellent performance when cutting stainless steel full-threaded bolt W1/2" and M12 mm.
· Replacement blades are single action locking types not requiring any tools.
· After cutting, the nut passes through the screws at both ends.
· Replacement blades are applicable with all sizes: W3/8 to W1/2 / M10 to M12.
[Applications]
· For cutting of full-threaded rebar

Part Number
DW-408B SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOrdering Unit

฿ 85,519.41

฿ 72,665.84

KAM CORDLRSS HARD CUTTER 1 Piece(s) 45 Day(s) 1 unit

Loading...

  1. 1

Basic Information

Product Type Threaded rod cutters Cutting Performance(mm) Max W1/2 M12 Stainless Steel Fully Threaded Method Electro-hydraulic direct drive type
JAN Code 4562120270924 Trusco Code 493-4334 Mass(g) 4900
Set content and accessories ● Replacement blade (W3/8) ● Battery pack (HITACHI BSL1830) ● Charger (HITACHI UC18YSL3) Cutting Time 2.5 seconds Charge time Approximately 22 minutes
Ordering Unit 1 unit

Please check the type/dimensions/specifications of the part DW-408B in the Rechargeable Full Thread Cutter Hard Cutter (18 V) series.