(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Safe double-insulated structure.
· Highly rigid hinge structure.
· Includes quick vise mechanism for fast clamping.
· Includes a clamp whose position can be adjusted to 3 levels depending on the size of the material.
Product Type | Small cutter | Application | For woodworking | Rated Current(A) | 15 |
---|---|---|---|---|---|
Voltage(V) | AC100 | Maximum Number of Load-Free Rotations(rpm) | 3,550 | Power Consumption(W) | 1,450 |
Cord Length(m) | 2.5 | Trusco code | 760-9175 | Overall Length(mm) | 586 |
Please check the type/dimensions/specifications of the part C-3561 in the High-Speed Cutting Machine (Single-Action Vise Type) series.
How can we improve?
How can we improve?